/content/hbtbt/it/it/search-results.html

    Alimentatori

    Xtralis Power Supply

    Interrotto

    Xtralis VPS-215 Power Supply Units are technically matched to provide sufficient current and battery charging capacity to meet the requirement and are uniquely designed to complement the style and appearance of Xtralis aspirating smoke detectors.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Xtralis VPS – 215 Power Supply Units are technically matched to provide sufficient current and battery charging capacity to meet the requirement of EN 54-4 and are uniquely designed to complement the style and appearance of Xtralis aspirating smoke detectors (ASD). VPS - 215 is the budget unit within the range. It is intended as a low cost unit to supply a single pipe ASD detector which only requires 7Ah batteries. A simple but elegant construction and no LEDs on the lid keep the cost of the unit to a minimum. VPS- 215 unit is still engineered to compliment the product with cable entry knockouts lining up with the cable entries on various Xtralis detectors including the VESDA VLC and the ICAM IAS and ICAM LAS products. The unit can also be inverted where necessary. The internal charger is EN54-4 approved and internal LEDs are provided to indicate OK (output healthy) and Fault.

    Features & Benefits:
    • Temperature compensated charging to maximize battery life
    • Designed to blend in with Xtralis detectors
    • Knockouts designed to line up with Xtralis detectors
    • Relay outputs for connection to the general-purpose input for fault monitoring
    Certifications:
    • VdS G209140 & G209193
    • CE: 0786 CPR 20783 & 0786 CPR 20890
    • EN54-4:1997/ A1:2002/ A2:2006