/content/hbtbt/it/it/search-results.html

    Rilevatori di fascio

    Titanus Pro Sens Detector Module-in Titanus Pro Sens EB

    Interrotto

    Honeywell brings titanus pro sens detector modules for application in Titanus Pro Sens EB aspirating smoke detection systems.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The TITANUS Aspirating Smoke Detectors are active fire detection systems that are connected directly to the Local Security Network LSN for early fire detection in area and equipment monitoring, as well as for the monitoring of air conditioning units or ducts. The titanus pro sens detector modules are equipped with early fire detection via HPLS technology. Installation into Titanus Pro Sens EB systems without tools and adjustable via DIL switch on the outside of the detector module. The parameterization option allows sensitivity adjustments for the aspirating smoke detection system.

    Features & Benefits:
    • Response sensitivity adjustable at the module
    • Fast commissioning through automatic initializing process
    • Status display for status and fault diagnosis
    • Installation into Titanus Pro Sens EB without tools
    • Air flow monitoring for detecting pipe burst and tube blockage
    Specifiche

    Altro

    • Brand
      • Morley-IAS
      • NOTIFIER

    Altro

    • Brand
      • Morley-IAS
      • NOTIFIER
    • Brand : Morley-IAS|NOTIFIER