/content/hbtbt/it/it/search-results.html

    Accessori

    Diagnostic tool for fault detection for TITANUS PRO SENS

    Interrotto

    Diagnostic tool for fault detection for TITANUS PRO SENS

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Consisting of a WindowsTM programming software and a programming cable for the TITANUS PRO SENS® smoke extraction systems with CPD approval.

    Features & Benefits:
    • Smoke intake system for universal use in smoke detection
    • Intelligent signal processing
    • Sensitivity adjustable up to 0.10 %/m light turbidity in the main alarm
    • The monitoring area of a suction opening is equivalent to the monitoring area of a point-shaped smoke detector
    • Potential-free relay contacts for alarm and fault messages for connection to fire alarm panels
    • User-controlled diagnostic tool ensures fast and uncomplicated maintenance
    • Monitoring of the pipe for blockage and breakage
    • Adjustable up to single hole monitoring
    • Safe operation through temperature-compensated sensor signal and air pressure-dependent initialization
    • Optimized positioning of the air flow sensor in the detector module
    • Robust sensor technology - tolerant to soiling
    • Assembly and disassembly of all built-in components without tools
    • Easy diagnosis by flashing code on the detector module or by means of diagnostic software
    Specifiche

    Altro

    • Brand
      • ESSER
      • NOTIFIER

    Altro

    • Brand
      • ESSER
      • NOTIFIER
    • Brand : ESSER|NOTIFIER