/content/hbtbt/it/it/search-results.html

    Accessori

    i³™ Series Smoke Detector Adapter Ring

    Interrotto

    The System Sensor A77-AB adapter rings allow installers to retrofit i³™ Series detectors where a larger diameter smoke detector was previously installed.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    This Adapter ring covers unsightly footprints allowing a new System Sensor direct-wire detector to blend into the acoustical tile without the need for costly ceiling repainting. This simple solution reduces installed costs on fire alarm system retrofits.

    Features & Benefits:
    • 6.5˝ diameter to cover retrofit applications using System Sensor 100, and 400 series direct-wire detectors
    • Bracket color blends with 100 and 400 series detectors
    • Made of high UV-resistant plastic
    • No additional hardware needed
    Certifications:
    • UL/ULC Listed
    Specifiche

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Altro

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER