/content/hbtbt/it/it/search-results.html

    Accessori

    Parallel Detector Display

    Interrotto

    Honeywell provides parallel detector displays which are red LED displays that works in parallel with one or more detectors is operated.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The triggered detector is flashing or depending on the jumper position constant light displayed. The MPA is built into a two-part white housing. Shape, colors and arrangement of the illuminated areas meet the requirements of the VdS. The connection is made easy to assemble by means of screw terminals. These detector displays are suitable for bases B 401 and B 401 DG, B501AP, B 524 IEFT-1 and B524 HTR.

    Certifications:
    • DIN 14623
    Specifiche

    Altro

    • Brand
      • ESSER
      • NOTIFIER

    Altro

    • Brand
      • ESSER
      • NOTIFIER
    • Brand : ESSER|NOTIFIER