Accessori
Pyrotector Duct Mount 3ft
Duct Mount Kit for Smoke Detector 30-3013 - 3 ft Inlet Tube
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
The Pyrotector Model Q3013D Duct Mount accessory is used with the Model 30-3013 Pyrotector Explosion Proof Smoke Detector to detect smoke within air handling duct work.
Features & Benefits:- Mounted to the exterior of the duct wall, the Q3013D utilizes the differential pressure created between the inlet (sampling) and outlet (exhaust) tubes to drive a continuous air sample through the detector's measurement chamber.
- The Q3013D is provided with all necessary tubes and fittings to enable proper operation with a model 30-3013 Explosion Proof Smoke Detector (sold separately).
- The Q3013D is designed for hazardous industrial and commercial applications.
- Rugged design for environmental extremes
- Designed to operate effectively with smoldering and rapidly growing fires
- Has the ability to annunciate fault, ensuring no undisclosed failures
- Works with a small volume of air.
- Meets UL268A
- FM
- CSA
- IECEX
Altro
- Brand
- NOTIFIER
Altro
- Brand
- NOTIFIER
- Brand : NOTIFIER