/content/hbtbt/it/it/search-results.html

    Rilevatori di condotte

    SL-DAA Series Duct Smoke Detector

    SL-DAA Series duct smoke detectors have advanced early detection technology that recognizes smoke and products that cause combustion in air moving through HVAC ducts.

    Panoramica

    SL-DAA Series duct smoke detectors have advanced early detection technology that recognizes smoke and products that cause combustion in air moving through HVAC ducts. They are intended for use in commercial, industrial, and residential applications. SL-DAA Series detectors are designed to prevent the re-circulation or spread of smoke by air handling systems, fans, and blowers. They have the ability to shutdown complete systems in the event of smoke detection via fire alarm control panels (FACP).

    SL-DAA Series duct smoke detectors are designed and built to meet all local code requirements, as well as the NFPA and ICC standards regarding HVAC supply and return duct smoke detectors. Output terminals are provided for a remote alarm indicator accessory. SL-DAA Series detectors include many features that represent true innovations from current generation duct smoke detectors. Gamewell®’s traditional installer/maintenance-friendly approach has been closely followed and expanded throughout the SL-DAA Series. This philosophy provides a new level of efficiency in after-purchase value to both the installer/maintainers and end user. Gamewell’s attention to detail has yielded a host of “No Tools Required” features, as well as a multi-application performance level as yet unmatched in the industry. The key features below detail many of the customer-driven innovations incorporated in the SL-DAA Series. Innovative product combined with unsurpassed customer service equals the right combination for all projects.

    Features & Benefits:
    • Low-flow technology: both ionization and photoelectric models listed for velocities between 100 to 4,000 fpm
    • Both ionization and photoelectric models listed for high temperature applications
    • Units supplied with slide-in X-Pert card for easy device addressing
    • Instantaneous cover removal trouble indication
    • Vertical terminal block for easier wiring
    • Steady red LED on detector head indicates alarm
    • Duct wall gaskets on back of enclosure are pre-installed
    • Compatible with the WP-2000 weatherproof enclosure
    • External mounting tabs do not require cover removal to install
    • Colored cover gasket indicates proper cover seal
    Certifications:
    • CUL
    • MEA
    • CSFM
    Specifiche

    Altro

    • Brand
      • Gamewell-FCI
    • Detector Type
      • Smoke

    Altro

    • Brand
      • Gamewell-FCI
    • Detector Type
      • Smoke
    • Brand : Gamewell-FCI
    • Detector Type : Smoke