/content/hbtbt/it/it/search-results.html

    Rilevatori multicriteri/multisensore

    Select Series Intelligent Fire and Carbon Monoxide Detector

    Select Series intelligent, multi-criteria fire/CO detectors combine four separate sensing elements into one to sense multiple components of a fire.

    Panoramica

    Select Series multi-criteria fire/CO detectors are a plug-in, addressable device that provides both fire and carbon monoxide (CO) detection. The detector combines four separate sensing elements in one unit to sense multiple components of a fire: smoke, CO, light/flame, and heat. This approach enables enhanced sensitivity to real fire with heightened immunity to nuisance particulates. For CO, the detector’s electrochemical sensing cell also creates a separate signal for life safety CO detection. Multiple sensors and communication can greatly reduce nuisance alarms compared to single sensing methods. Sophisticated algorithms maximize the advantages of the sensor types creating our best detection strategy.This ability to reject certain nuisance alarm triggers, such as theater smoke, supports the use in applications where moderate to heavy nuisance conditions exist that might cause single sensing detectors to false alarm. This Select Series detector meets both UL 268 7th edition and UL 521 listing requirements for fire detection as well as the UL 2075 standard for system-connected life safety carbon monoxide detection.

    Features & Benefits:
    • Unique ability to detect all four major elements of a fire
    • Separate CO detection signal
    • Highest nuisance alarm immunity
    • Automatic drift compensation of smoke sensor and CO cell
    • Uses only one address on the SLC
    • RealTest® CO testing capability
    • UL 268 7th edition, UL 521, and UL 2075 listed
    • Separate audible signals for fire or CO alarm when used with
    • a B200S series base
    • 10-year CO cell with end-of-life warning
    • Expanded color options
    Certifications:
    • UL, FM, CSFM
    Specifiche

    Altro

    • Brand
      • System Sensor
    • Product Type
      • Multi-Criteria

    Altro

    • Brand
      • System Sensor
    • Product Type
      • Multi-Criteria
    • Brand : System Sensor
    • Product Type : Multi-Criteria