/content/hbtbt/it/it/search-results.html

    Rilevatori fumo

    SWIFT Wireless Photoelectric Detector

    Interrotto

    Photoelectric Smoke Detectors provides features that surpass conventional detectors and are use with IFP-series fire alarm control panels. They have a unique optical sensing chamber to sense smoke produced by a wide range of combustion sources.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Farenhyt Photoelectric Smoke Detectors sensitivity can be programmed from the FACP software. Sensitivity is continuously monitored and reported to the FACP. Point ID capability allows each detector’s address to be set with rotary address switches, providing exact detector locations for selective maintenance when chamber contamination reaches unacceptable levels. It is a dual electronic thermistors add 135ºF (57ºC) thermal technology to maximize detection.

    Features & Benefits:
    • Sleek, low-profile design
    • Reliable analog communications for trouble-free operation
    • Age resistant polymer housing
    • Dual electronic thermistor design on the IDP-Photo-T
    • Superior EMI resistance for reliability
    • Simple field cleaning for code compliance
    • Variety of mounting options to meet any application
    • Dual LED indicators for 360º visibility
    • Detector transmits signal to indicate maintenance is required
    Certifications:
    • UL Listed
    • MEA Approved
    Specifiche

    Altro

    • Brand
      • Farenhyt
      • System Sensor

    Altro

    • Brand
      • Farenhyt
      • System Sensor
    • Brand : Farenhyt|System Sensor