/content/hbtbt/it/it/search-results.html

    Antenne

    Central Station Receiver

    Interrotto

    Honeywell Central Station Receiver is compact design allows up to 36 telephone lines to be connected to a single receiver, providing the benefit of multiple receivers in one consolidated unit.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The Honeywell Central Station Receiver is compact design allows up to 36 telephone lines to be connected to a single receiver, providing the benefit of multiple receivers in one consolidated unit. It also provides full support for AlarmNet security systems. Service and expansion of the MX8000 is simple and fast thanks to the easy-to-remove front service plate. Additionally, cards may be added or removed while still powered up to avoid costly downtime.

    Features & Benefits:
    • Supports up to 12 line cards
    • Line card device information is stored in the master CPU allowing for faster removal and replacement (hot swappable) of line cards
    • On-board touchpad for manual operation and programming
    • Easy-to-read four-line, 20-character display
    • LEDs indicate system operation and programming
    • Rack-mountable design
    • Modular configuration for easy replacement and repair
    • Two rear SBUS connectors for receiver linking
    • Two serial ports
    • One parallel port
    • On-board piezo alert (programmable)
    • External annunciation with auxiliary form C dry contact relay (programmable)
    • Line devices support Caller ID
    • Line devices support direct connect phone line monitoring
    Certifications:
    • UL864 Listed
    • UL1610 Listed
    • UL1635 Listed
    • IC (Industry Canada)
    • FCC Part 15
    • FCC Part 68
    • ULC
    • FM Approved