/content/hbtbt/it/it/search-results.html

    Alloggiamenti e ferramenta

    HHCWM Series Weatherproof Camera Housing

    Interrotto

    HHCWM Series weatherproof housings are dustproof and waterproof enclosures for 1/2 inch and 1/3 inch CCD cameras with fixed focal length or small zoom lenses.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    HHCWM Series weatherproof housings offer a stylish and functional side-opening enclosure that protects cameras against water and dust. Constructed of high-quality die-cast aluminum with a 2-tone gray epoxy powder coating, the housing provides durable, corrosion-resistant protection against the elements. A breather vent protects the housing against pressure buildup caused by changing temperatures while still providing an effective barrier against dust and water. HHCWM Series housings can accommodate 1/2 inch and 1/3 inch box cameras with either fixed or Vari-focal lenses. The clamshell design and removable mounting tray allows you to install, adjust, and test a camera without changing the position of the housing.

    Features & Benefits:
    • Side opening for fast, easy installation
    • Removable body for easy servicing
    • Adjustable mounting tray
    • Contemporary design
    • Die-cast aluminum construction
    • Powder coating for corrosion resistance
    • Built-in breather vent
    Specifiche

    Altro

    • Brand
      • Honeywell Security

    Altro

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security