/content/hbtbt/it/it/search-results.html

    Alimentatori

    Power supplies for MB-Secure PRO

    BUS-2 - Integrated power supplies with battery charger and multiple auxilary outputs for MB-Secure PRO.

    Panoramica

    Integrated power supply/charger with battery backup for MB-Secure PRO systems. 3 variants with 26Ah, 52 Ah and 140 Ah battery capacity available. The power supply / charger unit provides an integrated BUS-2 interface and can also be used as a remote power supply. Status and fault information is displayed via 14 LEDs. Battery types from 6.5Ah to 65Ah can be selected using DIP switches. Furthermore, two different charging characteristics are available, allowing a maximum current draw of up to 8A total current (for 140Ah type). A suitable NTC is included.

    Features & Benefits:
    • Highly efficient switching regulator technology for optimum performance and low heat generation
    • Cost-efficient due to additional outputs for external loads
    • More flexibility through various battery configurations
    • Versatile due to BUS-2 interface for remote mounting High compatibility with existing systems by standard mounting points
    • NTC for battery monitoring already included
    • 1 output to panel 3A
    • 4 auxilary outputs with 2A / 1A / 1A / 1A
    • Up to 2A / 3A continuous current (total)
    • All outputs electronically protected, with reset button
    • 14 LEDs for status and fault indication
    • BUS-2 communication with MB-Secure
    • Service and diagnostics over BUS-2
    • Permanent battery monitoring of 2 batteries
    • Battery types selectable via DIP switch 6.5Ah, 12Ah, 17Ah, 18Ah and 26Ah
    • Temperature-guided battery charging voltage
    • Voltage stabilized with current limiting
    • Deep discharge protection
    • Charging connection monitoring
    • Battery defect monitoring
    • Tamper input
    • Suitable for ZG20, ZG2, ZG3.1 and ZG4 housings (part no. 0137xx.xx)
    Certifications:
    • VdS
    • EN 50131
    • SES
    • VSÖ