/content/hbtbt/it/it/search-results.html

    Moduli di I/O

    Blocklock Module

    Interrotto

    Blocklock Modules enables us to connect hardwired arming units over BUS-2 or BUS-1 to an intruder panel.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Blocklock Modules enables us to connect hardwired arming units over BUS-2 or BUS-1 to an intruder panel. For this, block locks (conventional connection), safety operating units or door code devices or operating device having the same functions can be connected. Also included in this overall concept are inputs for bolt switching contact, opening contact, glass breakage sensor and an additional tamper input. Each connection can be operated autonomously

    Features & Benefits:
    • Operation at BUS-2 or BUS-1
    • Connection of Blockschloss or keyswitch with Set/Unset and Tamper
    • 2 free detector group inputs, e.g. for bolt contact and magnetic contact
    • 2 open collector low active outputs
    Certifications:
    • VdS G115010 (IDT), Class C
    Specifiche

    Altro

    • Brand
      • Honeywell Security
    • Product Type
      • Block Lock Module

    Altro

    • Brand
      • Honeywell Security
    • Product Type
      • Block Lock Module
    • Brand : Honeywell Security
    • Product Type : Block Lock Module