/content/hbtbt/it/it/search-results.html

    Moduli di I/O

    MB I/O modules BUS

    MB peripheral BUS modules for additional I/O

    Panoramica

    Integrated and fieldbus-connected peripheral modules in various sizes and shapes for every individual installation need for MB-Secure PRO. With zone inputs for contacts, to connect locks, with outputs, to integrate smoke detectors, relays or with built-in sounder and flasher. All to be commissioned with the IQ PanelControl to and with advanced flexibility and functionality.

    Features & Benefits:
    • BUS-2 or BUS-2/BUS-1 operation with up to 1000m range
    • Plastic enclosure with lid tamper and off-wall tamper detection, some with LEDs (except 013133)
    • With detector group inputs, mostly with variable resistor values, some with reset function
    • With outputs per open collector or per relay
    • Some with buzzer or LED flasher
    • Doorguard module with mifare+prox reader
    • Mini-module with 3I/3O for integration into sensors etc.
    Certifications:
    • VdS
    • EN 50131
    • SES
    • VSÖ
    Specifiche

    Altro

    • Brand
      • Honeywell Security

    Altro

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security