/content/hbtbt/it/it/search-results.html

    Moduli di I/O

    PW-Series Intelli controller

    Interrotto

    The PW-Series Intelligent Control System is an advanced access control hardware architecture capable of providing solutions for large enterprise applications. The PW-Series access modules have been designed to accommodate various mounting options.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The PW-Series Modular Control System is an advanced access control hardware architecture capable of providing solutions for large enterprise applications. The Intelligent Controller PWEP 1502 provides power and flexibility with its 32-bit architecture, TCP/IP connection, flash memory, large local cardholder database, and large reader and I/O module support. The Intelligent controllers provide off-line operation, making access control decisions independently from the network or Pro-Watch Software. Scalability, compatibility and Intelligent controllers provide endless combinations for any scenario, segment, or niche. In case a distributed intelligent architecture based on RS485 downstream panels/Interfaces is preferred, the latest IP-based PWEP1502 suits the purpose.

    Features & Benefits:
    • Up to 8-digit Personal Identification Numbers
    • Configurable as standard or fail safe
    • 19-digit (64-bit) user ID
    • Up to 12 intervals per time zone
    Specifiche

    Altro

    • Brand
      • Honeywell Security
    • Product Type
      • Controller

    Altro

    • Brand
      • Honeywell Security
    • Product Type
      • Controller
    • Brand : Honeywell Security
    • Product Type : Controller