Moduli di I/O
VideoBloX Matrix Video Input Module
Honeywell’s VideoBloX matrix system includes Video Input Modules. It contains three versions of video input boards such as switch video from the 16 inputs to any one of 16, 32 or 64 output bus channels.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
Honeywell’s VideoBloX matrix system includes Video Input Modules. Composite video is received into the chassis through the 16 channel BNC rear termination panel or, in the case of the UTP input board, through four RJ45s. Three versions of video input boards switch video from the 16 inputs to any one of 16, 32 or 64 output bus channels. Each video input board performs video loss detection and incorporates its own processor and power regulation for true distributed processor architecture.
Each input card has power and communications LEDs and the UTP card has LEDs for each video input. UTP input modules have a range selection for 0-1500’ and 1500-3000’ as well as a gain potentiometer for each input. Additional versions of rear termination allow video to be looped out of the chassis, either using BNCs or an IDC style mini coax cable to a remote rackmount BNC panel.
Features & Benefits:- Video received from BNC rear termination panel or RJ45s
- Three versions of video input boards
- Power and communications LEDs
- Gain Potentiometer for UTP input modules
Altro
- Brand
- Honeywell Security
Altro
- Brand
- Honeywell Security
- Brand : Honeywell Security