/content/hbtbt/it/it/search-results.html

    Accessori

    Anchor Plate

    Interrotto

    Anchor Plate

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Anchor plates are the counterparts to door holding magnets in hold-open devices and are mounted on the door leaf. The anchor plate connects the door holding magnet electromagnetically with the door. The plate is either flexibly mounted on the screw-on plate and thus compensates for any inclined stop angle (max. 5 °) or contains a joint with which the plate can be adjusted and fixed 60 ° in the respective direction.

    The anchor plate is to be selected depending on the size of the door holding magnet. To facilitate installation, the plate is larger in diameter than the magnet.

    Certifications:
    • VdS
    • EN1155