Accessori
BAAS SaFlash Satellite Sound Alarm
BAAS SaFlash Satellite Sound Alarm Autonomous Unit ensures broadcasting of the sound signal and the broadcast of a red light signal for the hearing impaired.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
BAAS SaFlash Satellite Sound Alarm Autonomous Unit ensures broadcasting of the sound signal and the broadcast of a red light signal for the hearing impaired.
Features & Benefits:- Alarm duration: 5 min
- Spoken message (for the Same version with or without flash): French / general alarm sound or French / English / general alarm sound (in both cases it is possible to add a general alarm sound of 10s before the pre-recorded message)
- Sound class: B (90 dB at 2m, according to Standard NF S 32-001)
- Flash color red / 1Hz (for versions with flash)
- Autonomy :> 72 hours on standby + 5 min of general alarm
- NF AEAS
Altro
- Brand
- ESSER
Altro
- Brand
- ESSER
- Brand : ESSER