/content/hbtbt/it/it/search-results.html

    Sensori di qualità dell'aria

    C7632 Carbon Dioxide Sensor

    Interrotto

    The C7632 Sensors are stand-alone carbon dioxide (CO2) sensors for use in determining ventilation necessity with heating ventilation and air conditioning (HVAC) controllers.The C7632 measures the CO2 concentration in the ventilated space or duct.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The C7632 Sensors are stand-alone carbon dioxide (CO2) sensors for use in determining ventilation necessity with heating ventilation and air conditioning (HVAC) controllers. The C7632 measures the CO2 concentration in the ventilated space or duct. The C7632 is used in HVAC systems to control the amount of fresh outdoor air supplied to maintain acceptable levels of CO2 in the space.

    Features & Benefits:
    • Non-Dispersion-Infrared (NDIR) technology used to measure carbon dioxide gas
    • Special plated sensor provides long-term calibration stability
    • Device provides voltage output based on CO2 levels
    • Used for CO2 based ventilation control
    • Automatic Background Calibration (ABC) algorithm reduces required typical zero-drift check maintenance
    • Compatible with Honeywell Excel 10, 15, 5000, and any controller requiring 0-10 VDC input
    Certifications:
    • CE