/content/hbtbt/it/it/search-results.html

    Sensori di qualità dell'aria

    CDS2000A series CO2 gas detector

    Interrotto

    CDS2000A series is CO2 gas detector for use IAQ(Indoor Air Quality) applications, which is designed to detect carbon dioxide gas in the air. It has good resolution by NDIR method, so it is a optimum device for ventilation of building, house, etc.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    CDS2000A series is CO2 gas detector for use IAQ(Indoor Air Quality) applications, which is designed to detect carbon dioxide gas in the air. This model has good resolution by NDIR method, so it is a optimum device for ventilation of building, house, etc. Also, the advantage of this model is compact size and easy installation.

    Features & Benefits:
    • High sensitivity and good resolution
    • High technology adopted by NDIR method
    • LCD display model available
    • On/off relay output for CO2 limit monitoring
    Certifications:
    • CE Approval