/content/hbtbt/it/it/search-results.html

    Sensori di qualità dell'aria

    CO2 Compound Transmitter

    Interrotto

    CO2 Compound Transmitters reduces energy cost in buildings by lowering the amount of conditioned air based on the occupancy of the space.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    CO2 Compound Transmitters reduces energy cost in buildings by lowering the amount of conditioned air based on the occupancy of the space. The transmitters are used in HVAC applications in hospitals, schools, and commercial building. By sensing both CO2 and VOC, the transmitter can detect fumes that may need to be exhausted during lower occupancy periods.

    Features & Benefits:
    • Combination VOC and CO2 outputs reduce labor and material costs
    • Single beam dual wavelength NDIR CO2 sensor allows for use in spaces that may be occupied 24 hours a day
    • VOC output is correlated to be equivalent to CO2 measurements
    • Ventilate using ASHRE’s occupancy-based VRP Algorithm
    Certifications:
    • CE
    • RoHS