/content/hbtbt/it/it/search-results.html

    Sensori di qualità dell'aria

    CO2 Sensor With Relay

    Interrotto

    CO2 Sensors with Relay monitor carbon dioxide (CO2) levels in industrial and living environments from 0 to 5,000 ppm. The concentration of CO2 is a good indication of the indoor air quality.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    CO2 Sensors with Relay monitor carbon dioxide (CO2) levels in industrial and living environments from 0 to 5,000 ppm. The concentration of CO2 is a good indication of the indoor air quality. All units come with both a 4-20 mA and 0-10 VDC analogue output as well as a relay output with an adjustable set-point and dead-bank. The concentration of CO2 is measured using a Single Beam Absorption Infrared sensing method. Units come standard with LCD displays as well.

    Features & Benefits:
    • LCD Display
    • Analog and user configurable relay outputs
    • Self-calibration system
    • 0 to 2K & 0 to 5K ppm versions available
    • Long life span