/content/hbtbt/it/it/search-results.html

    Sensori di qualità dell'aria

    Hardwired Carbon Monoxide Detector with Battery Backup

    Hardwired carbon monoxide detectors are powered 120V connections and come equipped with an additional battery backup. They detect carbon monoxide levels in a space and meet new construction codes that require carbon monoxide alarms.

    Panoramica

    Hardwired carbon monoxide detectors are powered 120V connections and come equipped with an additional battery backup. They detect carbon monoxide levels in a space and meet new construction codes that require carbon monoxide alarms. Installation is seamless with the use of a quick plug-in power connectors. Additional features include microprocessors that limit nuisance level alarms, and a single button that both tests and silences the detectors. These features add versatility to the already efficient carbon monoxide detectors. The sensors included are electrochemical carbon monoxide sensors — the most accurate sensor available when compared to other sensing technologies.

    Features & Benefits:
    • Quick plug-in power connector
    • Microprocessor controlled for fewer nuisance alarms
    • Single test/silence button
    • Battery drawer lock
    • Mounting bracket lock for tamper resistance
    • Low battery warning chirp
    • Missing battery tab
    • Swing open battery drawer
    • Emits T3 pattern
    • 10 year limited warranty
    Certifications:
    • UL 2034