/content/hbtbt/it/it/search-results.html

    Sensori di qualità dell'aria

    Infrared Gas Detector with Dust Barrier

    Interrotto

    Honeywell’s Search point Optima Plus Gas Detectors use infrared technology for the detection of hazardous gases. The detectors are ideal for applications in the harshest environments or where catalytic poisons may be routinely present.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Honeywell’s Search point Optima Plus Gas Detectors use infrared technology for the detection of hazardous gases. The detectors are ideal for applications in the harshest environments or where catalytic poisons may be routinely present. Search point Optima Plus has the fastest speed of response combined with the highest reliability and reduced routine maintenance. There is two versions of the detectors that are available: A hydrocarbon unit and an ethylene unit that can detect a wide range of hydrocarbon gases including solvents.

    Features & Benefits:
    • Failsafe operation
    • Fast speed of response
    • Reduced routine maintenance
    • Immune to catalytic poisons
    • Long operating life
    • Works in inert atmospheres
    Certifications:
    • ATEX, UL, CSA, IECEx