/content/hbtbt/it/it/search-results.html

    Sensori di qualità dell'aria

    Midas transmitter

    Honeywell’s Midas Gas Detector uses sensor technology to detect more than 35 gases.A complete kit including a universal Midas transmitter and a selected Midas sensor cartridge can be ordered as a combined package.

    Panoramica

    Midas Gas Detector by Honeywell uses reliable sensor technology to detect many key toxic, ambient and flammable gases in a plant. The device monitors points up to 30 meters (100 feet) away while using patented technology to regulate flow rates and ensure error-free gas detection. Thanks to Honeywell’s use of advanced robotics, the Midas Gas Detector offers unbeatable quality and reliability.Honeywell’s Midas Gas Detector uses sensor technology to detect more than 35 gases easily, quickly and error-free in Semiconductor Processing and Industrial Manufacturing. All with extended sensor calibration periods, patented diagnostics and lower cost of ownership. A complete kit including a universal Midas transmitter (MIDAS-T-004) and a selected Midas sensor cartridge can be ordered as a combined package.

    Features & Benefits:
    • Over 35 gases available with extended 2 year warranty
    • Smart sensor cartridge
    • On board ‘e-calibration’ certificate
    • Power over Ethernet (PoE) communication
    • Keypad interface and remote web browser interface
    • Optional Midas Pyrolyzer module that connects to any Midas Gas Detector
    • Password protected menu levels to preserve system integrity
    • Factory-calibrated sensors
    • Reflex sensor health check
    • Standard 1 Year warranty
    Certifications:
    • CE marked Meets EN 50270:2006 (Type2) and EN 61000-6-4:2007
    • ETL approved UL 61010-1 Ed:3 IEEE 802.3af-2003