/content/hbtbt/it/it/search-results.html
    Questo sito sarà inattivo per manutenzione programmata domenica 17 maggio, dalle 1:00 alle 11:00 EST (dalle 5:00 alle 15:00 GMT, dalle 6:00 alle 16:00 CET e dalle 10:30 alle 20:30 IST). Apprezziamo la vostra pazienza durante questo tempo.

    Sensori di corrente

    Current Split-Core Sensor

    Interrotto

    The A/CTE, A/SCTE, A/CTV and A/SCTV Series current sensors monitor the current flowing to electrical equipment or buildings.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The A/CTE, A/SCTE, A/CTV and A/SCTV Series current sensors monitor the current flowing to electrical equipment or buildings. The magnitude of this current is then converted into a linear 0 to 5 or 0 to 10 VDC output signal, based on the model selected. This series is fast-acting and extremely accurate from 5% to 100% of the full scale output. The sensors are factory calibrated using an NIST traceable standard. Power for this series is induced from the conductor being monitored so no external power supply is required. Ever device on this cutsheet features a patented Din-Rail mounting system (Pat. no. US 7,416,421) for ease of installation

    Specifiche

    Altro

    • Output Signal
      • 0 - 5 voltage direct current
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Sensor Degrees Celsius
    • Includes
      • DIN Rail Mounting System foot

    Altro

    • Output Signal
      • 0 - 5 voltage direct current
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Sensor Degrees Celsius
    • Includes
      • DIN Rail Mounting System foot
    • Output Signal : 0 - 5 voltage direct current
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
    • Brand : Alerton
    • Product Type : Current Sensor Degrees Celsius
    • Includes : DIN Rail Mounting System foot