/content/hbtbt/it/it/search-results.html

    Sensori di corrente

    Current SPST Switch

    The H934 is a microprocessor based current monitoring device that are designed to provide unique solutions by accurately monitoring the status of motors controlled by variable frequency drives preventing the motors from damage.

    Panoramica

    The H934 is a microprocessor based current monitoring device that are designed to provide unique solutions by accurately monitoring the status of motors controlled by variable frequency drives preventing the motors from damage.

    The current sensor stores the sensed ampere values for normal operation at various frequency ranges in non-volatile memory and this stored data is used to distinguish between a reduced amp draw due to normal changes in the frequency and an abnormal amp drop due to belt loss or other mechanical failures. The relay on the H934 is isolated from the current switch, and all relay connections are externally accessible on the device. The features such as nuisance reduction, rapid troubleshooting make the sensor efficient and reliable.

    Features & Benefits:
    • Automatically compensates
    • Nuisance reduction
    • Rapid troubleshooting
    • Induced from monitored conductor sensor power
    • LED status, LED relay power
    Certifications:
    • UL
    • CE
    Specifiche

    Altro

    • Output Signal
      • 0.1 A @ 30 /DC voltage alternating current
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Switch Configuration
      • SPST
    • Product Type
      • Current Switch Degrees Celsius

    Altro

    • Output Signal
      • 0.1 A @ 30 /DC voltage alternating current
    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Switch Configuration
      • SPST
    • Product Type
      • Current Switch Degrees Celsius
    • Output Signal : 0.1 A @ 30 /DC voltage alternating current
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Brand : Alerton
    • Switch Configuration : SPST
    • Product Type : Current Switch Degrees Celsius