/content/hbtbt/it/it/search-results.html

    Sensori di corrente

    Enclosed Self Powered Solid Core AC Transducer

    Interrotto

    Enclosed Self Powered Solid Core AC Transducers are enclosed, self-powered, solid core current sensors & These AC Sensors are used for General Load Status, Motor Status.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Enclosed Self Powered Solid Core AC Transducers are enclosed, self-powered, solid core current sensors. These AC Sensors are used for General Load Status, Motor Status, Lighting Circuit Status, Detecting Belt Loss. It is provided with removable mounting tab. The wire clamp locks against the load wire, securing the unit in place. Enclosed Self Powered Solid Core AC Transducers have internal sensors. It has full scale accuracy of 96.4% .

    Features & Benefits:
    • Prepackaged for Convenience
    • Adjustable or Fixed Thresholds
    • Solid Core Models
    • Miniature Size
    • High Accuracy
    Certifications:
    • UL Listed
    • UL916
    • UL864
    • C-UL
    • California State Fire Marshal
    Specifiche

    Altro

    • Minimum Operating Ambient Temperature
      • -30 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
    • Brand
      • Alerton

    Altro

    • Minimum Operating Ambient Temperature
      • -30 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
    • Brand
      • Alerton
    • Minimum Operating Ambient Temperature : -30 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit
    • Brand : Alerton