/content/hbtbt/it/it/search-results.html

    Sensori di corrente

    Fixed Status Switch (Split & Solid Core)

    Interrotto

    The A/SCS series fixed status current switches have a solid-state output with a fixed trip point (setpoint). These switches are ideal for providing status information on any type of AC current using equipment.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The A/SCS series fixed status current switches have a solid-state output with a fixed trip point (setpoint). These switches are ideal for providing status information on any type of AC current using equipment. A/SCS series switches should be used in applications requiring a “Go/No Go” current switch. A change in the operating current may indicate mechanical failure or that the unit has been turned off. Units also include a red “status” LED that will indicate whether the current is above or below the fixed trip point. A normally closed version (X) is also available. A/SCS series switches features a patented din-rail mounting system (Pat. no. US 7,416,421) for ease of installation. The A/SCS series switches are covered by ACI's Five (5) year limited warranty.

    Features & Benefits:
    • LED for current status indication
    • Patented din-rail mounting system for ease of installation
    Specifiche

    Altro

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Switch Degrees Celsius
    • Includes
      • DIN Rail Mounting System foot

    Altro

    • Minimum Operating Ambient Temperature
      • -15 degree Celsius
      • 5 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 104 degree Fahrenheit
      • 40 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Current Switch Degrees Celsius
    • Includes
      • DIN Rail Mounting System foot
    • Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
    • Brand : Alerton
    • Product Type : Current Switch Degrees Celsius
    • Includes : DIN Rail Mounting System foot