Rilevatori di fiamma
Multi-Channel IR Flame Detector
SharpEye 40/40-C-M Multi-Channel IR Flame Detector
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Questo prodotto è fuori produzione.
Multi-Channel IR Flame Detector; Aluminum Infrared Flame Detector according to DIN EN 54-10
Detection of fires involving hydrocarbon-based fuels and gases up to 65 meters and hydrogen up to 36 meters
Functional Safety IEC61508
SIL3 compatible
With Continuous Built-In Test (BIT)
Heated optics
Features & Benefits:- Spectral Sensitivity: 4 IR bands between 2 µm and 5 µm
- Response Time: Typically less than 5 seconds
- Sensitivity Range: 5 (for heptane flame size of 0.1 m²)
- Detection Range: Hydrogen Horizontal: 90°, Vertical: 90°
- Operating Voltage: 24 VDC (18 to 32 VDC)
- Power Consumption: Operating 3 W, Alarm 4.2 W (9 W with active viewing window heating)
- 0-20 mA Current Interface with defined signal levels for states: Fault, BIT, Operating, Malfunction, and Alarm
- RS 485 Modbus Interface for commissioning and maintenance
- 3 potential-free relays for Alarm, Malfunction, and Auxiliary contact, maximum 2 A at 30 VDC
- Operating Temperature Range: -40 °C to +75 °C
- Cable Gland: 2 x M25 x 1.5 mm ISO
- Protection Class: IP66
- Design: Aluminum, Red
- Dimensions (H/W/D): approximately 100/117/155 mm
- Weight: 1.3 kg
- Certification for explosive areas: ATEX, IECEx
- Ex II 2GD
- Ex db eb IIC T4 Gb
- Ex tb IIIC T100 °C Db
- VdS 2344:2014-07
- VdS 2543:2021-03
Altro
- Brand
- ESSER
Altro
- Brand
- ESSER
- Brand : ESSER