/content/hbtbt/it/it/search-results.html

    Rilevatori di calore

    CLIP Thermal Detector

    Notifier FDX-851AUS Series CLIP intelligent plug-in thermal detectors with integral communication has features that surpass conventional detectors.

    Panoramica

    Notifier FDX-851AUS Series CLIP intelligent plug-in thermal detectors with integral communication has features that surpass conventional detectors. Point ID capability allows each detector’s address to be set with decade address switches, providing exact detector locations.

    FDX-851AUS Series thermal detectors use an innovative thermistor sensing circuit to produce fixed-temperature (FDX-851) and rate-of-rise thermal detection (FDX-851R). These thermal detectors provide effective, intelligent property protection in a variety of applications. FDX-851AUS Series detectors are compatible with Notifier intelligent Fire Alarm Control Panels.

    Features & Benefits:
    • Sleek, low-profile, stylish design
    • State-of-the-art thermistor technology for fast response
    • Rate-of-rise model (FDX-851R), 8.3°C per minute
    • Factory preset at 63°C fixed temperature rating
    • Compatible with CLIP protocol systems
    • Direct dial entry of address 01-99 mode loops
    • Visible LEDs “blink” every time the unit is addressed
    • Low standby current
    • Backward-compatible
    • Built-in tamper-resistant feature
    • Sealed against back pressure
    Certifications:
    • AS1603.2 - 1997