/content/hbtbt/it/it/search-results.html

    Rilevatori di calore

    Digital Linear Heat Detector

    System Sensor Fixed Temperature Linear Heat Detection Cable range consists of a twisted pair of extremely low resistance (.05 Ohm/ft. of twisted pair) tri-metallic conductors, sheathed in new advanced thermal polymers.

    Panoramica

    System Sensor Fixed Temperature Linear Heat Detection Cable range consists of a twisted pair of extremely low resistance (.05 Ohm/ft. of twisted pair) tri-metallic conductors, sheathed in new advanced thermal polymers. These polymers are chemically engineered to breakdown at specific fixed temperatures allowing the twisted conductors to make contact and initiate an alarm at the control panel without any calibration for changes in ambient temperatures.

    The factor in determining which detection temperature wire to use is the maximum ambient temperature of the hazard area or equipment to be protected. The proper temperature model must be selected to provide the fastest alarm response to a potential fire condition without creating false alarm conditions. In the selection process its critical to consider the hazard areas highest potential ambient temperature. It is a co-axial cable which exerts a defined change in electrical resistance of internal polymers when subjected to changes in surface temperatures. System monitoring through an associated electronic interface unit provides fault indication of open and short circuit conditions on the sensor cable.

    Features & Benefits:
    • Low Resistance tri-metalic conductors
    • Advanced temperature sensitive polymer
    • Specific twist to suit temperature polymer
    • Protective outer coating
    Certifications:
    • UL/FM Approved