Rilevatori di calore
Heat Detecting Cable
Heat detecting cable based on cables that short-circuit at a given temperature, 68 ºC, 88 ºC or 105 ºC.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Heat detecting cable based on cables that short-circuit at a given temperature, 68 ºC, 88 ºC or 105 ºC. These cables can be connected to Delta DA via a transponder. A 470 ohm resistor is used in series with the cable, or via a control unit and a transponder where you can get a local indication of the number of meters out on the cable fire has occurred. Fastening clips (art. No. 243024.3) should be used for every meter, the fastening clips ensure the recommended distance from the surface approx. 2 cm