/content/hbtbt/it/it/search-results.html

    Rilevatori di calore

    Morley-IAS Digital ROR Thermal Detector with addressable base

    Interrotto

    Morley-IAS Digital ROR Thermal Detectors are Rate Of Rise Thermal Sensors and are fixed temperature analogue addressable sensors with their addressable Base.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The MI-RHSE-S2I is Morley rate of rise heat addressable sensor, with isolator, part of Morley Heat Sensors line. It provides an alarm when the rate of rise in temperature exceeds 10C/ minute (typical) or if the temperature exceeds a threshold of 58C (Response Class A1R). With the implementation of the Advanced Protocol, any model can be software configured to be either a fixed 58Deg, a fixed 78Deg unit or a 58Deg with rate of rise device. For backwards compatibility and approval continuity, available with its base

    Features & Benefits:
    • Rate of Rise detector
    • Digital Advanced Protocol
    • Ability to customise the heat thresholds of each detector to the specific risks found in the application
    • Tri-colour LED offering red, green and amber colours providing 360° visibility
    • Rotary decade address switches
    • Pure white colour to compliment modern buildings
    • 100% mechanical and electrical backwards compatibility
    • -30°C to +80°C operating temperature range
    • 10% to 93% relative humidity
    • Compatible bases: B500Series
    Certifications:
    • 0786-CPD-20742 for EN54-5/17
    • G209100
    Specifiche

    Altro

    • Brand
      • Morley-IAS

    Altro

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS