/content/hbtbt/it/it/search-results.html

    heat detectors

    Rate of Rise Thermal Sensor

    Interrotto

    System Sensor MI-RHSE-S2 uses low mass thermistors and microprocessor technology for fast response and linear temperature sensing technology to provide an alarm when the rate of rise in temperature exceeds 10°C/minute typical

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    System Sensor MI-RHSE-S2 uses low mass thermistors and microprocessor technology for fast response and linear temperature sensing technology to provide an alarm when the rate of rise in temperature exceeds 10°C/minute typical

    Features & Benefits:
    • Rotary decade address switches
    • Ivory color to harmonies with the modern built environment
    • 100% mechanical and electrical backwards compatibility
    • New base design to complement the detector and ease installation and wiring
    È possibile confronta fino a 5 articoli alla volta ×

    Confronta Xprodotti

    Cancella tutto

    0 di 5 prodotti da confronta