/content/hbtbt/it/it/search-results.html

    Rilevatori di calore

    SW-1K Heat Detector

    Eltek SW-1K are encapsulated robust heat detector in metal.

    Panoramica

    Eltek SW-1K are encapsulated robust heat detector in metal. The detectors are intended for spaces with requirements for a high enclosure class such as a sauna, freezer, etc. The detector has enclosure class IP65. The detectors can be used in all conventional loops and in addressable loops via address units and transponders. This detector has a purely mechanical temperature sensor and does not need an operating voltage.

    Features & Benefits:
    • Comes with built-in 470 O resistor
    • Robust heat detector
    • Enclosure class IP65