/content/hbtbt/it/it/search-results.html

    Rilevatori di calore

    Vision Fixed Temperature Detector

    Interrotto

    The Vision's range of Fixed Temperature Detectors are a part of Honeywell. These are fixed 58 degree celcius temperature detectors.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The 58ºC Fixed Temperature Heat Detectors are a part of the Vision range of detectors by Honeywell. Vision is a range of conventional detectors, which have been produced using the latest in manufacturing technology and supplied with an array of installer-friendly advanced features, making them ideal for all your conventional fire detection requirements.

    Features & Benefits:
    • Low profile design
    • Low current draw
    • Easy maintenance
    • Range of detector bases available
    • Remote LED Option
    • Remote alarm trigger feature
    Certifications:
    • EN54 – 5:2000 (Amendment 1) Class A2S
    Specifiche

    Altro

    • Brand
      • Morley-IAS

    Altro

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS