/content/hbtbt/it/it/search-results.html

    Sensori di luce

    PLC-Multipoint Photosensor

    PLC-Multipoint Photosensors are develop a variable output voltage that corresponds to the amount of present ambient light.

    Panoramica

    PLC-Multipoint Photosensors are develop a variable output voltage that corresponds to the amount of present ambient light. These precise ambient light level measurement units are designed to detect and transmit, via an analog signal, the amount of light present at their location to the remote analog input point of most lighting controllers and building automation systems. The sensors contain a precision photo-diode type cell that provides an exact, proportional output over a wide range of light levels, allowing for accurate lighting control.

    Features & Benefits:
    • Daylight harvesting Sensors
    • Multiple voltage output
    • 3-Wire, external power
    • Compatible with many lighting controllers and building automation systems
    • 0-7,500fc Measuring range
    • Fixed response time
    • Adhesive indoor sensor ceiling mount, all others are 1/2in NPT
    • NIST traceable factory calibration available
    Certifications:
    • RoHS
    • ETL/UL916 Listed