/content/hbtbt/it/it/search-results.html

    Sensori multicriteri

    Advanced Multi-Criteria Fire/CO Detector

    Interrotto

    The IntelliQuad PLUS FCO-851(A) Advanced Multi-Criteria Fire/CO Detector is a plug-in, addressable device that provides both fire and carbon monoxide (CO) detection.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The IntelliQuad PLUS FCO-851(A) Advanced Multi-Criteria Fire/CO Detector is a plug-in, addressable device that provides both fire and carbon monoxide (CO) detection. For fire, the detector combines four separate sensing elements in one unit (smoke, CO, light/flame, and heat) to sense multiple components of a fire. This approach enables enhanced sensitivity to real fire with heightened immunity to nuisance particulate. For CO, the detector’s electrochemical sensing cell creates a separate signal for life safety CO detection. CO is a colorless, odorless, and deadly gas that is virtually impossible to detect with the human senses. It is released whenever carbon-based fuels (from fossil fuels to firewood) burn without enough oxygen to form CO2. Because the potential exists for dangerous levels of CO to accumulate in almost any building, legislation mandating the use of CO detection in commercial spaces continues to increase across the U.S. and Canada. The FCO-851(A) is listed to the UL 268 standard for smoke detectors and the UL 2075 standard for system-connected life safety carbon monoxide monitoring.

    Features & Benefits:
    • Unique ability to detect all four major elements of a fire
    • Separate CO detection signal
    • Highest nuisance alarm immunity
    • Automatic drift compensation of smoke sensor and CO cell
    • Uses only one address on the SLC
    Certifications:
    • ISO 9001