Sensori multicriteri
PTIR Multi-Criteria Smoke Detector
The PTIR Multi-Criteria Smoke Detector by System Sensor are analogue addressable PTIR Multi-Criteria dmoke detector combines three sensing elements into one unit.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The PTIR Multi-Criteria Smoke Detector by System Sensor are analogue addressable PTIR Multi-Criteria dmoke detector combines three sensing elements into one unit, that are photoelectric sensor for monitoring smoke, thermal sensor for measuring temperature, IR sensor for measuring ambient light levels and flame signatures. The integration of continual monitoring for all three major elements of a fire enables the device to respond far more quickly to an actual fire and has the highest immunity to nuisances. Based upon the sensor signals, the program dynamically changes sensor thresholds, sensor gain, time delays, combination, sampling rates and averaging rates.
Features & Benefits:- Unique, true three sensor multi-criteria fire detector incorporating photoelectric, thermal and IR sensing elements
- Fully integrated Infra-Red Sensing to support the fire alarm decision
- Includes Series 200 Advanced Protocol
- Available with or without single pole short circuit isolation with status control through the Series 200 Advanced Protocol
- Tri-color LED offering red, green and amber colors
- 100% mechanical and electrical backwards compatibility
- CE
- Vds
- LPCB
- BOSEC
- GOST-R
Altro
- Brand
- Morley-IAS
- Pertronic
- Product Type
- Smoke Detector
- Detector Type
- Smoke Detector
Altro
- Brand
- Morley-IAS
- Pertronic
- Product Type
- Smoke Detector
- Detector Type
- Smoke Detector
- Brand : Morley-IAS|Pertronic
- Product Type : Smoke Detector
- Detector Type : Smoke Detector