/content/hbtbt/it/it/search-results.html

    Pressostati e sensori di pressione

    Air Differential Pressure Transmitter

    Interrotto

    The ACI DLP Series Differential Low Pressure is based on a piezo resistive, silicon sensing element which senses Differential Pressure and provides an analog output. 

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The ACI DLP Series Differential Low Pressure is based on a piezo resistive, silicon sensing element which senses Differential Pressure and provides an analog output. The hinged cover on the DLP can be easily opened using the integrated locking tab on the side of the enclosure. This allows for easy access to the zero function and field selectable ranges and outputs. The DLP Series also includes an optional, five digit LCD for installation and monitoring support. The standard accuracy is ±0.25% FSO. Field selectable analog outputs include 0-5 and 0-10 VDC, or 4-20mA which correlate to a specific unit or bidirectional pressure range from 0-0.1” up to 0-40″ of water column, depending on your model selection. Each unit must be ordered with the specific pressure range needed to meet desired application requirements.

    Features & Benefits:
    • Provides excellent long-term reliability
    • All units calibrated using N.I.S.T. certified calibration equipment
    • Push button Zero function
    • Color coded terminal blocks are easy to install