/content/hbtbt/it/it/search-results.html

    Pressostati e sensori di pressione

    DPI Pressure Sensor

    Interrotto

    DPI Pressure Sensor is suitable for measurement of differential pressures across pumps, boilers, chillers, filters etc. in HVAC applications.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    DPI Pressure Sensor is suitable for measurement of differential pressures across pumps, boilers, chillers, filters etc. in HVAC applications.

    Features & Benefits:
    • Easy installation and wiring
    Certifications:
    • CE
    Specifiche

    Altro

    • Minimum Differential Pressure
      • 0 Bar
    • Connection Size
      • 6 mm
    • Output Signal
      • 4 To 20 mA
    • Brand
      • Trend
    • Pressure Type
      • Differential

    Altro

    • Minimum Differential Pressure
      • 0 Bar
    • Connection Size
      • 6 mm
    • Output Signal
      • 4 To 20 mA
    • Brand
      • Trend
    • Pressure Type
      • Differential
    • Minimum Differential Pressure : 0 Bar
    • Connection Size : 6 mm
    • Output Signal : 4 To 20 mA
    • Brand : Trend
    • Pressure Type : Differential