/content/hbtbt/it/it/search-results.html

    Pressostati e sensori di pressione

    EDPS HVAC Differential Pressure Switch

    Interrotto

    EDPS HVAC Differential Pressure Switches are low cost device makes it an excellent solution in BAS and HVAC applications requiring duct control and monitoring

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    EDPS HVAC Differential Pressure Switches are designed for pressure, vacuum, and differential pressures and used for the applications air filter and ventilator monitoring, industrial cooling circuits, fire-protection damper control, ventilation duct monitoring, fan heater overheating protection, heat exchanger frost protection The dual scaled adjustment knob in inches water column and Pascal’s allows changes to the switching pressure to be made without a pressure gage. The EDPS is available with settings from 0.08 in w.c. (20 Pa) up to 16 in w.c. (4000 Pa). The silicone diaphragm and PA 6.6 body make the series EDPS ideal for use with air and other non-combustible gases. The compact size, adjustment knob

    Features & Benefits:
    • Wide range of aaplication
    • Adjustment knob changes switching pressure easily with a pressure gage reducing components for application
    • Relay contact allows simple integration with DDC or building systems
    Certifications:
    • CE
    • UL508
    • CSA C22.2
    • RoHS
    Specifiche

    Altro

    • Minimum Operating Ambient Temperature
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Switch Configuration
      • SPDT
    • Pressure Type
      • Differential
    • Pressure Sensor Type
      • Differential

    Altro

    • Minimum Operating Ambient Temperature
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Switch Configuration
      • SPDT
    • Pressure Type
      • Differential
    • Pressure Sensor Type
      • Differential
    • Minimum Operating Ambient Temperature : -20 degree Celsius|-4 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Brand : Alerton
    • Switch Configuration : SPDT
    • Pressure Type : Differential
    • Pressure Sensor Type : Differential