/content/hbtbt/it/it/search-results.html

    Pressostati e sensori di pressione

    PWR Series Wet Media Differential Pressure Transducer

    Interrotto

    PWR Series remote wet media pressure transducers allow remote pressure sensing capability using existing plumbing runs.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    PWR Series remote wet media pressure transducers allow remote pressure sensing capability using existing plumbing runs. With no need to run plumbing lines all the way to the transducer, the installation time and cost is greatly reduced. Select either armored (6 ft.) or shielded (10 or 20 ft.) cable, depending on the application.

    Features & Benefits:
    • Armor cable or conduit connector minimizes the need for field customization
    • Remote probes reduce need for plumbing or bypass assemblies which in turn lowers cost and reduces labor for installation
    • Switch-selectable pressure ranges
    Certifications:
    • RoHS
    • CE
    • NEMA4
    • IP65 at sensor
    Specifiche

    Altro

    • Connection Size
      • 1/8 inch
    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
      • 14 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Output Signal
      • 0 - 10 volt
      • 0 - 5 volt
      • 4 - 20 milliampere
    • Brand
      • Alerton
    • Connection Type
      • NPT Female
    • Pressure Type
      • Wet Media
    • Mounting Type
      • Panel inch
      • Remote Panel inch

    Altro

    • Connection Size
      • 1/8 inch
    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
      • 14 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Output Signal
      • 0 - 10 volt
      • 0 - 5 volt
      • 4 - 20 milliampere
    • Brand
      • Alerton
    • Connection Type
      • NPT Female
    • Pressure Type
      • Wet Media
    • Mounting Type
      • Panel inch
      • Remote Panel inch
    • Connection Size : 1/8 inch
    • Minimum Operating Ambient Temperature : -10 degree Celsius|14 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Output Signal : 0 - 10 volt|0 - 5 volt|4 - 20 milliampere
    • Brand : Alerton
    • Connection Type : NPT Female
    • Pressure Type : Wet Media
    • Mounting Type : Panel inch|Remote Panel inch