/content/hbtbt/it/it/search-results.html

    Pressostati e sensori di pressione

    Series 616KD Differential Pressure Transmitter

    Interrotto

    The series 616KD differential pressure transmitters are designed for simplicity, applications of these differential pressure tranmitters are air handlers, duct pressure, variable air volume, filter monitoring.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The series 616KD differential pressure transmitters with ±0.25, ±1 or 2% accuracy are designed for simplicity, making them the ideal choice for installers and maintenance professionals. These instruments not only alleviate cumbersome turn pots typically found in most transmitters, but eliminate entirely the need to span the instruments during calibration. With single digital push button, both ZERO AND SPAN are calibrated properly, nothing else is required. No additional reference pressure sources or separate calibration devices are necessary. Applications of Series 616KD differential pressure transmitters are air handlers, duct pressure, variable air volume, filter monitoring.

    Features & Benefits:
    • Simple calibration push-button sets back zero and span,
    • Cost effective and compact device suitable for OEM applications
    • Ranges and accuracy selection cover a wide range of
    • Optional plenum rated units meeting UL Standard 2043 are available
    Certifications:
    • CE
    • Optional plenum rated units meet UL Standard 204
    Specifiche

    Altro

    • Brand
      • Alerton

    Altro

    • Brand
      • Alerton
    • Brand : Alerton