/content/hbtbt/it/it/search-results.html

    Pressostati ambienti

    CC1 Series Averaging Temperature Sensor Clip

    Interrotto

    The CC1 Series Averaging Temperature Sensor Clips are high quality clips to mount the capillary of an averaging temperature sensor to the wall of the duct or air handle.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The CC1 Series Averaging Temperature Sensor Clips are high quality clips to mount the capillary of an averaging temperature sensor to the wall of the duct or air handle. Slots are provided for using nylon zip ties to hold the tubing in place, if needed.

    Features & Benefits:
    • Works with Series TE-A sensors
    • Gray or natural color options
    • 3/8˝, 1/4˝, or 1/8˝ sensor diameters