/content/hbtbt/it/it/search-results.html

    Pressostati ambienti

    T2 Series Thermowell

    Interrotto

    T2 Series Thermowell are available in 304 series and 316 series stainless steel and can be installed in various locations throughout the pipe

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    T2 Series Thermowell are available in a wide range of lengths. Custom lengths and materials are also available. The required torque for the set-screw to ensure secure attachment and avoid damage to the probe is 5”/lbs

    Features & Benefits:
    • 304 Series stainless steel
    • 316 Series stainless steel
    • 2”, 4”, 6”, 8”, 12”, & 18” Standard
    • Custom lengths available
    • 1/2” NPT or BSPT
    • Machined Construction