/content/hbtbt/it/it/search-results.html
    Questo sito sarà inattivo per manutenzione programmata domenica 17 maggio, dalle 1:00 alle 11:00 EST (dalle 5:00 alle 15:00 GMT, dalle 6:00 alle 16:00 CET e dalle 10:30 alle 20:30 IST). Apprezziamo la vostra pazienza durante questo tempo.

    Rilevatori fumo

    251581 Optical Smoke Alarm

    The optical smoke alarms are powered by 230V AC directly from the mains and they also have 9V alkaline batteries as a backup in case of mains failure. These smoke alarms generates 85dB pressure sound.

    Panoramica

    The optical smoke alarms are powered by 230V AC directly from the mains and they also have 9V alkaline batteries as a backup in case of mains failure. These smoke alarms generates 85dB pressure sound.