/content/hbtbt/it/it/search-results.html

    Rilevatori fumo

    Intelli Smoke Detector

    Interrotto

    Intelligent Smoke Detectors are designed for fire alarm control panels. These detectors combine a state-of-the-art photo electronic sensing chamber with communications.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    Intelligent Smoke Detectors are designed for fire alarm control panels. These detectors combine a state-of-the-art photo electronic sensing chamber with communications. Two LEDs on the sensor are controlled by the panel to indicate sensor status. An output is provided for connection to an optional remote LED annunciator.

    Features & Benefits:
    • Twin LED indicators providing 360° visibility
    • Highest nuisance alarm immunity
    • Built-in test switch
    Certifications:
    • UL Listed: S1948
    • ULC Listed: S1948
    • FM Approved
    • For 2951J
    • MEA Listed: 225-02-E Vol. 3
    • CSFM: 7272-0554:145
    • Maryland State Fire Marshal: Permit # 2136
    • For 2951J-COPTIRA
    • CSFM: 7272-0554:0159
    Specifiche

    Altro

    • Brand
      • System Sensor

    Altro

    • Brand
      • System Sensor
    • Brand : System Sensor