/content/hbtbt/it/it/search-results.html

    smoke detectors

    Photoelectric Smoke Detector

    Interrotto

    The intelligent plug-in smoke detectors are designed for both performance and aesthetics.

    Panoramica
    Questo prodotto è fuori produzione.
    Honeywell fornirà supporto per il prodotto fino a.

    The intelligent plug-in smoke detectors are designed for both performance and aesthetics. A new modern, sleek, contemporary design and enhanced optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources in accordance with more stringent code standards. The detector sensitivity can be programmed in the control panel software.

    Features & Benefits:
    • Two-wire SLC loop connection
    • Addressable by device
    • Integral communications and built-in device-type identification
    • Built-in tamper resistant feature
    • Factory preset at 1.5% nominal sensitivity for panel alarm threshold level
    • Sealed against back pressure
    • SEMS screws for wiring of the separate base
    • Optional relay, isolator, and sounder bases
    Certifications:
    • UL/ULC Listing: S1115
    • FM Approved
    Specifiche

    Altro

    • Brand
      • System Sensor

    Altro

    • Brand
      • System Sensor
    • Brand : System Sensor
    È possibile confronta fino a 5 articoli alla volta ×

    Confronta Xprodotti

    Cancella tutto

    0 di 5 prodotti da confronta